??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
U-G2FF-DIN - AS-Interface Accessories
Bill of material
U-G2FF-DIN
Product Picture
MANUID
U-G2FF-DIN
Short Description
AS-Interface module mounting base U-G2FF-DIN
EAN
4050143183425
Manufacturer Type Description
U-G2FF-DIN
Number of content units per order unit
1
Country of origin
HU
WEIGHT
0.060
LENGTH
0.071
WIDTH
0.167
DEPTH
0.020
Customs tariff number
8517 7900 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés