??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
U-clamp - -
Bill of material
272920
Order No.
272920
width
46 mm
Length
16.5 mm
Clamping range
Ø 4–45 (for 120° V-block) mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models