??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Firma
ANCOTECH
Beschreibung
U-angel - Standard angel type U
Stückliste
wiuf130-4
Article number
Technical description
L1
75 mm
B
60 mm
C
mm
D
14 mm
T
mm
Remark 1
Standard-angle type U, inox A4
Remark 2
with 2 LL 14x50mm
Level of Geometry
Previews
3D
Dimension
2D
Download CAD models