??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
U 86 DVD-2
Bill of material
97308102
MD01
VAR__MANUID_
97308102
Short Description
U 86 DVD-2
Long Description
Ceiling junction box, for ceiling slab thickness up to 4.5 cm, with M5 threaded bushing (load capacity 10 kg) to hold ceiling hook, lamp output LED max. 3 W, lamp output Halogen max. 6.5 WThe use of U86 as a luminaire installation enclosure in large components such as element slabs or filigree slabs does not comply with the accredited state-of-the-art. Basically the admissible installation tolerances there do not allow for precise installation, protection class IP30, rated insulation voltage: 400V AC, Halogen free, magnet and nail installation, membrane for perforation, sealing range M16 - M25<br /><strong>Dimensions: </strong>74 x 74 x 106 mm
International product number
4013902190119
Product number of the Manufacturer
97308102
Manufacturer Name
Spelsberg
Manufacturer Type Description
U 86 DVD-2
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
74
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
74
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
false
EF001438
74
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
8
EF004508
-
EF004586
EV007115
EF004702
0
EF004902
true
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
106
EF005466
1
EF005474
EV006410
EF005496
EV006986
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
Minimum Order Quantity
1
WEIGHT
0.07
LENGTH
74
WIDTH
74
DEPTH
106
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models