??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 71 FD
Bill of material
97103501
MD01
VAR__MANUID_
97103501
Short Description
U 71 FD
Long Description
Flat box, flat construction type for extremely thin walls, 2 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully insulated cable transition, suitable for all types of formwork and opposing formwork, protection class IP30, rated insulation voltage: 400V AC, Halogen free, adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M20, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 38 mm
International product number
4013902190010
Product number of the Manufacturer
97103501
Manufacturer Name
Spelsberg
Manufacturer Type Description
U 71 FD
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
60
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
true
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
2
EF004508
EV000766
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
38
EF005466
1
EF005474
EV006410
EF005496
EV006982
EF005604
true
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
Minimum Order Quantity
1
WEIGHT
0.030
LENGTH
71
WIDTH
71
DEPTH
38
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models