??
Catalog navigation
CAD model selection
Selectable products: 75
HELP_VARIABLE
Company
Alfa Laval
Description
TZ-74 - Toftejorg TZ-74 Rotary Jet Head
Bill of material
TE21D11071
Order Code
Product Specification
Data Sheet
Description
Configuration
Recommended Pressure
5 barg
Flow Rate
m3/h
Inlet Connection Type
Thread
Inlet Connection Norm
Inlet Connection Size
ATEX
Height
297 mm
Distance
170 mm
Length
204 mm
Distance
78 mm
Distance
152 mm
Diameter
216 mm
Diameter
264 mm
Diameter
180 mm
Previews
3D
Dimension
2D
Download CAD models