카탈로그: MAKITECH
생성됨: 20.05.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE90-S1-300-1000
MAKITECH
Belgotch
Powered by
CAD모델 선택
{makitech/belgotch/type90_si_asmtab.prj},{NB=TYPE90-S1-300-1000_(250_Yes)},{CNSORDERNO=TYPE90-S1},{W=300},{W1=[300:1200/1]},{L=1000},{A=250},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{VERS=10},{DU=G},{MF=D},{HEAD=F},{TAIL=F},{ELBOX=C},{MT=C},{VER=3},{PPATH=assemblies/type34_60_90_1_asmtpl.prj},{TRANS=Yes}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE90-S1 - Standard
Bill of material
TYPE90-S1-300-1000
Part number
TYPE90-S1
Width of belt (Nominal)
mm
값 입력 W
Width of belt (Nominal)
mm
cm
inch
ft
확인
Length
mm
값 입력 L
Length
mm
cm
inch
ft
확인
Position of drive unit
250
250
mm
Return roller
No
Mid. take up unit
No
Divided of frame
Without divide
Connecting bracket
Without connecting
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성