카탈로그: MAKITECH
생성됨: 20.05.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE60-S2PD-200-1000
MAKITECH
Belgotch
Powered by
CAD모델 선택
{makitech/belgotch/type60_sii_asmtab.prj},{NB=TYPE60-S2PD-200-1000_(0_Yes)},{CNSORDERNO=TYPE60-S2P},{W=200},{W1=[200:600/1]},{L=1000},{DDU=D},{A=0},{VERS=20},{DU=F},{MF=C},{HEAD=-},{TAIL=E},{ELBOX=A},{MT=B},{VER=1},{TRANS=Yes},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{PPATH=assemblies/type34_60_ii_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE60-S2P - Standard
Bill of material
TYPE60-S2PD-200-1000
Part number
TYPE60-S2P
Width of belt (Nominal)
mm
값 입력 W
Width of belt (Nominal)
mm
cm
inch
ft
확인
Length
mm
값 입력 L
Length
mm
cm
inch
ft
확인
Direction of drive unit
Lower
Upper
Lower
Upper
Return roller
No
Mid. take up unit
No
Divided of frame
Without divide
Connecting bracket
Without connecting
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성