카탈로그: MAKITECH
생성됨: 20.05.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE60-S1-200-500
MAKITECH
Belgotch
Powered by
CAD모델 선택
{makitech/belgotch/type60_si_asmtab.prj},{NB=TYPE60-S1-200-500_(60_Yes)},{CNSORDERNO=TYPE60-S1},{W=200},{W1=[200:800/1]},{L=500},{A=60},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{VERS=8},{DU=B},{MF=C},{HEAD=D},{TAIL=D},{ELBOX=A},{MT=B},{VER=2},{PPATH=assemblies/type34_60_90_1_asmtpl.prj},{TRANS=Yes}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE60-S1 - Standard
Bill of material
TYPE60-S1-200-500
Part number
TYPE60-S1
Width of belt (Nominal)
mm
값 입력 W
Width of belt (Nominal)
mm
cm
inch
ft
확인
Length
mm
값 입력 L
Length
mm
cm
inch
ft
확인
Position of drive unit
60
60
mm
Return roller
No
Mid. take up unit
No
Divided of frame
Without divide
Connecting bracket
Without connecting
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성