您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
Type X-Z+M 156x156
Pedrotti
Mould Bases
Mold bases Serie Pedrotti – Italian standard
Type X - Z + M
Powered by
CAD模型選擇
{pedrotti/portastampi/composizione_varie/tipo_x_z_m/x_z_m_tab.prj},{NB=Tipo X-Z+M 156x156 22.22.22.22.26.57.1.18+12.22.Yes},{IDNR=},{TYP=1},{PS=22},{PSX=22},{PM=22},{PIZ=22},{PXZ=26},{D=57},{TEZ=1},{PF=22},{PPATH=x_z_m_tpl.prj},{SMUSSI=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pedrotti
Description
Type X-Z+M - Type X-Z+M
Bill of material
Type X-Z+M 156x156
Identification code
156x156
156x196
156x246
156x296
156x346
196x196
196x246
196x296
196x346
196x396
196x446
246x246
246x296
246x346
246x396
246x446
246x496
296x296
296x346
296x396
296x446
296x496
296x546
346x346
346x396
346x446
346x496
346x546
346x596
346x646
346x696
396x396
396x446
396x496
396x546
396x596
396x646
396x696
446x446
446x496
446x546
446x596
446x646
446x696
156x156
156x196
156x246
156x296
156x346
196x196
196x246
196x296
196x346
196x396
196x446
246x246
246x296
246x346
246x396
246x446
246x496
296x296
296x346
296x396
296x446
296x496
296x546
346x346
346x396
346x446
346x496
346x546
346x596
346x646
346x696
396x396
396x446
396x496
396x546
396x596
396x646
396x696
446x446
446x496
446x546
446x596
446x646
446x696
Thickness PS
22
22
mm
Thickness PSX
22
26
36
46
22
26
36
46
mm
Thickness PM
22
26
36
46
56
66
76
22
26
36
46
56
66
76
mm
Thickness PI-Z
22
26
36
46
56
66
76
22
26
36
46
56
66
76
mm
Thickness PX-Z
26
26
mm
Thickness D
57
77
57
77
mm
Thickness TE-Z
18+12
18+12
mm
Thickness PF
22
22
mm
SMUSSI
Yes
No
Yes
No
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型