카탈로그: OEP Couplings
생성됨: 06.03.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEP Couplings
UI-12D-3E-T-3E-T-C-A-HUB-D-MID
OEP Couplings
Oldham/Universal Shaft Couplings - Type UI
Powered by
CAD모델 선택
{oepcouplings/oldham_ui/ui_asmtab.prj},{NB=UI-12D-3E-T-3E-T-C-A-HUB-D-MID},{OD=12},{ODD=12D},{STO=E},{BOS=3},{BE=3,'0.1875 in',4,'0.2500 in',5,'0.3125 in',6,'0.3750 in'},{MB=4,'4 mm',5,'5 mm',6,'6 mm',7,'7 mm',8,'8 mm'},{BOT=T},{STT=E},{BTS=3},{BTT=T},{HAT=C},{HATA= 'C', 'Clamping', 'S', 'SetScrew'},{HM=A},{BM=D},{SSS=8-32X0.188},{CHS=3-48X0.375},{GRSS=0},{A=0.8700},{B=0.7460},{C=0.2555},{D=0.2905},{E=0.3590},{F=0.3240},{G=0.2890},{PPATH=parts/ui_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 11
HELP_VARIABLE
Company
OEP Couplings
Description
Type UI - Oldham/Universal Shaft Couplings
Bill of material
UI-12D-3E-T-3E-T-C-A-HUB-D-MID
Part No.
UI-12D-3E-T-3E-T-C-A-HUB-D-MID
UI-12D-3E-T-3E-T-C-A-HUB-D-MID
Outer Diameter
12
12
Bore One Standard
English
Metric
English
Metric
Bore One Size
0.1875 in
0.2500 in
0.3125 in
0.3750 in
0.1875 in
0.2500 in
0.3125 in
0.3750 in
Bore One type
Thru-Bore
Blind Bore
Thru-Bore
Blind Bore
Bore Two Standard
English
Metric
English
Metric
Bore Two Size
0.1875 in
0.2500 in
0.3125 in
0.3750 in
0.1875 in
0.2500 in
0.3125 in
0.3750 in
Bore Two Type
Thru-Bore
Blind Bore
Thru-Bore
Blind Bore
Hub Attachment Type
Clamping
SetScrew
Clamping
SetScrew
Hub Material
Anodized Aluminum
Brass
Stainless Steel
Anodized Aluminum
Brass
Stainless Steel
Midsection Material
Delrin
High-temperature Thermoplastic
Delrin
High-temperature Thermoplastic
Length
0.8700
0.8700
인치
OD
0.7460
0.7460
인치
Blind Bore Depth
0.2555
0.2555
인치
Thru Bore Depth
0.2905
0.2905
인치
Two Blind Bores Gap Between Shafts
0.3590
0.3590
인치
One Blind One Thru Bore Gap Between Shafts
0.3240
0.3240
인치
Two Thru Bores Gap Between Shafts
0.2890
0.2890
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성