카탈로그: OEP Couplings
생성됨: 06.03.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEP Couplings
UA-26D-4E-T-4E-T-S-A-HUB-D-MID
OEP Couplings
Oldham/Universal Shaft Couplings - Type UA
Powered by
CAD모델 선택
{oepcouplings/oldham_ua/ua_asmtab.prj},{NB=UA-26D-4E-T-4E-T-S-A-HUB-D-MID},{OD=26 - 1.625\" OD},{ODD=26D},{TYPE=UA},{STO=E},{BOS=4},{BE=4,'0.2500 in',5,'0.3125 in',6,'0.3750 in',7,'0.4375 in',8,'0.5000 in',9,'0.5625 in',10,'0.6250 in',11,'0.6875 in',12,'0.7500 in'},{MB=7,'7 mm',8,'8 mm',10,'10 mm',12,'12 mm',14,'14 mm',15,'15 mm',16,'16 mm',18,'18 mm',20,'20 mm'},{BOT=T},{STT=E},{BTS=4},{BTT=T},{HAT=S},{HM=A},{BM=D},{SSS=5-16 24X0.375},{CHS=1-4-28X.750},{PPATH=parts/ua_asmtpl.prj},{A=2.00},{B=1.63},{C=0.6397},{D=0.6897},{E=0.7205},{F=0.6705},{G=0.6205}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
OEP Couplings
Description
Type UA - Oldham/Universal Shaft Couplings
Bill of material
UA-26D-4E-T-4E-T-S-A-HUB-D-MID
Part No.
UA-26D-4E-T-4E-T-S-A-HUB-D-MID
UA-26D-4E-T-4E-T-S-A-HUB-D-MID
Outer Diameter
26 - 1.625" OD
26 - 1.625" OD
인치
Coupling Type
Oldham/Univ Couplings
Oldham/Univ Heavy-Duty Couplings
Oldham/Univ Couplings
Oldham/Univ Heavy-Duty Couplings
Bore One Standard
English
Metric
English
Metric
Bore One Size
0.2500 in
0.3125 in
0.3750 in
0.4375 in
0.5000 in
0.5625 in
0.6250 in
0.6875 in
0.7500 in
0.2500 in
0.3125 in
0.3750 in
0.4375 in
0.5000 in
0.5625 in
0.6250 in
0.6875 in
0.7500 in
Bore One type
Thru-Bore
Keyed Bore
Blind Bore
Thru-Bore
Keyed Bore
Blind Bore
Bore Two Standard
English
Metric
English
Metric
Bore Two Size
0.2500 in
0.3125 in
0.3750 in
0.4375 in
0.5000 in
0.5625 in
0.6250 in
0.6875 in
0.7500 in
0.2500 in
0.3125 in
0.3750 in
0.4375 in
0.5000 in
0.5625 in
0.6250 in
0.6875 in
0.7500 in
Bore Two Type
Thru-Bore
Keyed Bore
Blind Bore
Thru-Bore
Keyed Bore
Blind Bore
Hub Attachment Type
Set Screw
Clamping
Set Screw
Clamping
Hub Material
Aluminum
EN-Plated Alloy Steel
Stainless Steel
Aluminum
EN-Plated Alloy Steel
Stainless Steel
Wear Bushing Material
Delrin
High-temperature Thermoplastic
Delrin
High-temperature Thermoplastic
Length
2.00
2.00
인치
OD
1.63
1.63
인치
Blind Bore Depth
0.6397
0.6397
인치
Thru Bore Depth
0.6897
0.6897
인치
Two Blind Bores Gap Between Shafts
0.7205
0.7205
인치
One Blind One Thru Bore Gap Between Shafts
0.6705
0.6705
인치
Two Thru Bores Gap Between Shafts
0.6205
0.6205
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성