SD34521
NTN Corporation
Plummer Blocks
Type SD34, SD34G
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sd34_sd34g/type_sd34.prj},{NB=SD34521},{IDNR=},{ORDER=SD34521},{MD1=240},{BN=SD3452},{SRBN=23152BK;H3152},{D=440},{H=260},{J=740},{J1=200},{N1=42},{N=62},{A=340},{L=880},{A1=310},{H1=85},{H2=515},{G=108},{T=M36},{S=M36},{MASS=150},{Y=84},{RSN=ZF40},{E=M20},{F=208},{A3=268},{C=510},{C1=130},{F1=38},{B=130},{F2=15},{F3=30},{F4=26},{A4=282},{A5=19},{J2=206},{J3=220},{B1=12},{H3=57},{D2=350},{TS=55},{TSS=8.0},{TK=23},{E1=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
NTN Corporation
Description
Type SD34
Bill of material
SD34521
shaft diameter
240
240
mm
Unit Number
SD3452
SD3452
Spherical Roller Bearing Numbers
23152BK;H3152
23152BK;H3152
Diameter
440
440
mm
Length
260
260
mm
Length
740
740
mm
Length
200
200
mm
Length
42
42
mm
Length
62
62
mm
Length
340
340
mm
Length
880
880
mm
Length
310
310
mm
Length
85
85
mm
Length
515
515
mm
Bolt
M36
M36
mm
Bolt
M36
M36
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型