??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
OEP Couplings
Description
Type OC - Oldham Flexibile Shaft Couplings
Bill of material
OC-12D-3E-T-3E-T-C-A-HUB-D-MID
Part No.
Outer Diameter
Bore One Standard
Bore One Size
Bore One Type
Bore Two Standard
Bore Two Size
Bore Two Type
Hub Attachment Type
Hub Material
Midsection Material
Length
Inch
OD
Inch
Blind Bore Depth
Inch
Thru Bore Depth
Inch
Two Blind Bores Gap Between Shafts
Inch
One Blind One Thru Bore Gap Between Shafts
Inch
Two Thru Bores Gap Between Shafts
Inch
Previews
3D
Dimension
2D
Download CAD models