카탈로그: Mecanizados Alcoy
생성됨: 23.08.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
MDT0630450001CMX5/P11K00.
Mecanizados Alcoy
Hydraulic Cylinders ISO 6020-2 Serie MDT
Single rod cylinder
Powered by
CAD모델 선택
{mecanizadosalcoy/hydraulic_cylinders_iso_6020_2_serie_mdt/a3_cilindro_mono_stelo/mono_30_asmtab.prj},{NB=MDTMX5634510113301011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{BG=18},{E=90},{G1=70},{J=45},{KB=17},{D=30},{F=15},{G=55},{TG=64.3},{VD=14},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{ZBX=185},{XGX=70},{F04=15},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{CORSAMX=20},{CD=20},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MX5 - Front screwed tapped holes
Bill of material
MDT0630450001CMX5/P11K00.
Info
Info
Series
To ISO 6020/2 standards
Type
MX5
Bore Ø
63
63
mm
Rod Ø
45
45
mm
Stroke
mm
값 입력 CORSA
Stroke
mm
cm
inch
ft
확인
Technical information
-
Effective stroke
mm
값 입력 CORSAX
Effective stroke
mm
cm
inch
ft
확인
Cushioning
Without cushioning
Front cushioning
Rear cushioning
Cushioning on both ends
Without cushioning
Front cushioning
Rear cushioning
Cushioning on both ends
Special machining
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
Dimension of rod extension
mm
값 입력 WH
Dimension of rod extension
mm
cm
inch
ft
확인
Air bleeds
No
Front air bleed
Rear air bleed
Front and rear air bleed
No
Front air bleed
Rear air bleed
Front and rear air bleed
Seals
Standard
Low friction selas
Seals for high temperatures and/or agressive fluids
Standard
Low friction selas
Seals for high temperatures and/or agressive fluids
Spacers
0
1
2
3
4
5
6
7
8
9
10
0
1
2
3
4
5
6
7
8
9
10
Spacers info
-
Position of front connection
1
2
3
4
1
2
3
4
Position of rear connection
1
2
3
4
1
2
3
4
Position of front cushioning
0
0
Position of rear cushioning
0
0
Position of front air bleed
0
0
Position of rear air bleed
0
0
Front inductive sensor
0
0
Rear inductive sensor
0
0
Front connector type
-
-
Rear connector type
-
-
Rod accessory
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
A
45
45
mm
A1
-
mm
f8 Ø
60
60
mm
CH
36
36
mm
XX
-
-
mm
BG
18
18
mm
E
90
90
mm
(BSP)
1/2''
1/2''
인치
G1
70
70
mm
J
45
45
mm
KB
17
17
mm
(Metric)
M33x2
M33x2
(Metric)
-
(Metric)
-
(Metric)
-
PJ
80
80
mm
(Metric)
M12x1.75
M12x1.75
TG
64.3
64.3
mm
VD
14
14
mm
Y
71
71
mm
max.
185
185
mm
ZJ
168
168
mm
Cylinder weight
8.70
8.70
kg
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성