您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
HC2H-63/45/45-1-K0-0-11/20
Duplomatic
Group 7: ACTUATORS
71 000 HC2 Hydraulic cylinders ISO 6020-2
Double rod cylinder
Powered by
CAD模型選擇
{duplomatic/07_actuators/71000/a3_cilindro_doppio_stelo/doppio_04_asmtab.prj},{NB=HC2H-63/45/45-1-K0-0-11/20(0)},{SIZE=63},{MM=45},{CYLD=75},{SCRW=12},{SCRWH=13.0},{SCRWD=20},{SCRWE=15},{SCRWP=1.25},{CORSA1=5000},{AX=45},{A1X=28},{B=60},{E=90},{C=120},{B1=55},{CH=36},{XX1=0},{G=55},{EENDM=20.955},{D=30},{S=18},{TL=25},{TT=88},{TD=32},{TC=89},{UT=139},{VD=14},{WH=33},{XG=70},{Y=71},{TG=64.3},{ZB3X=226},{ZJ3X=160},{CYLF=40},{WF=51},{AFORI=32},{BFORI=12},{CFORI=14},{DFORI=2.0},{EFORI=14.5},{FFORI=10},{TFORI=12},{D1FORI=13},{D2FORI=25},{ZB4X=244},{ZX3X=163},{YK=89},{E1=90},{LH=44},{SB=18.0},{MM2=45},{CORSA=1.0},{CORSAX=0},{TDS=5},{TDT=1},{TDT2=1},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
Duplomatic
Description
Type H - Front swinging (MT1)
Bill of material
HC2H-63/45/45-1-K0-0-11/20
Series
20
Type
Type H
Bore
63
63
mm
Front rod Ø
45
45
mm
Rear rod Ø
45
28
36
45
28
36
mm
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
確定
Technical information
-
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
確定
Cushioning
Without cushioning
Front
Back
Front and back
Without cushioning
Front
Back
Front and back
Rod threading
Male thread (standard)
Light male thread
Female thread
Light female thread
Male thread (standard)
Light male thread
Female thread
Light female thread
Double rod threading
Male thread (standard)
Light male thread
Female thread
Light female thread
Male thread (standard)
Light male thread
Female thread
Light female thread
Breathers
No
Front and back breathers
No
Front and back breathers
Seals
Standard (nitrile + polyurethane)
Low friction (nitrile + PTFE)
High temperature (viton + PTFE)
Standard (nitrile + polyurethane)
Low friction (nitrile + PTFE)
High temperature (viton + PTFE)
No. of spacers multiple of 50 mm
0
1
2
3
4
5
6
7
8
9
10
0
1
2
3
4
5
6
7
8
9
10
Spacers info
-
Front end connection position
1
3
1
3
Rear end connection position
1
2
3
4
1
2
3
4
Front cushioning position
0
0
Rear cushioning position
0
0
Front breather position
0
0
Rear breather position
0
0
Front end-stroke proximity sensor (FRONT CUSHIONING REQUIRED)
0
0
Rear inductive sensor (REAR CUSHIONING REQUIRED)
0
0
Front connector type
-
-
Rear connector type
-
-
Front rod accessory
No
Spherical swivel (ISO 8133/DIN 24555)
Spherical swivel (ISO 6982/DIN 24338)
Female clevis (ISO 8133)
Female clevis+pin (ISO 8133)
No
Spherical swivel (ISO 8133/DIN 24555)
Spherical swivel (ISO 6982/DIN 24338)
Female clevis (ISO 8133)
Female clevis+pin (ISO 8133)
Rear rod accessory
No
Spherical swivel (ISO 8133/DIN 24555)
Spherical swivel (ISO 6982/DIN 24338)
Female clevis (ISO 8133)
Female clevis+pin (ISO 8133)
No
Spherical swivel (ISO 8133/DIN 24555)
Spherical swivel (ISO 6982/DIN 24338)
Female clevis (ISO 8133)
Female clevis+pin (ISO 8133)
Ø f8
60
60
mm
Ø f8
60
60
mm
max
90
90
mm
Nominal dimension
1/2''
1/2''
Inch
F
15
15
mm
G
55
55
mm
PK
84
84
mm
Ø f8
32
32
mm
TC
89
89
mm
UT
139
139
mm
VD
14
14
mm
WH
33
33
mm
XG
70
70
mm
Y
71
71
mm
ZM
223
223
mm
ZK
193
193
mm
Cylinder mass
9.10
9.10
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型