??
Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
Trelleborg
Description
Type AX - V Ring
Bill of material
TWAXV6000-N6T50
Part-No.
Shaft diameter
mm
Enter value for D1
Shaft diameter
mm
cm
inch
ft
Shaft diameter
mm
Inside diameter
mm
Groove
Seal ring material
Height of crosssection
17.8 mm
Dimension
17.3 mm
Free width
31 mm
Bore Diameter
mm
Groove Diameter
mm
Fitted width ± 5
mm
Enter value for B1
Fitted width ± 5
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models