??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Single-Door Free-Standing with Quarter-Turn Latches - Type 4X Panel Enclosures
Bill of material
722418-4XSFSQT
Part Number
722418-4XSFSQT
A - Height
72 Inch
A - Height
1829 mm
B - Width
Inch
B - Width
609.000 mm
C - Depth
Inch
C - Depth
457.000 mm
D
29.12 Inch
D
739 mm
Enclosure Size - Height x Width x Depth - A x B x C
72.00 x 24.00 x 18.00 Inch
Enclosure Size - Height x Width x Depth - A x B x C
1829 x 609 x 457 mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models