??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Fiberglass Enclosures, Multi-Hole Pushbutton Enclosures
Bill of material
PB4F
Part No.
H - Height
Inch
H - Height
mm
W - Weight
Inch
W - Weight
mm
D - Depth
Inch
D - Depth
mm
Overall Dimensions - Height x Width x Depth - H x W x D
Inch
Overall Dimensions - Height x Width x Depth - H x W x D
mm
A - Height
Inch
A - Height
mm
B - Weight
Inch
B - Weight
mm
C - Depth
Inch
C - Depth
mm
Inside Dimensions - Height x Width x Depth - A x B x C
Inch
Inside Dimensions - Height x Width x Depth - A x B x C
mm
E
Inch
E
mm
F
Inch
F
mm
HD
0.31 Inch
HD
8 mm
J
Inch
J
mm
K
Inch
K
mm
L
Inch
L
mm
M
0.25 Inch
M
6 mm
N
Inch
N
mm
O
Inch
O
mm
P
Inch
P
mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models