??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Fiberglass Enclosures, JIC Hinged Cover with Quick Release Padlockable Latches
Bill of material
12105-4XFCHQRC
Part No.
H - Height
Inch
H - Height
mm
W - Weight
Inch
W - Weight
mm
D - Depth
Inch
D - Depth
mm
Overall Dimensions - Height x Width x Depth - H x W x D
Inch
Overall Dimensions - Height x Width x Depth - H x W x D
mm
A
Inch
A
mm
B
Inch
B
mm
C
Inch
C
mm
Inside Dimensions - Height x Width x Depth - A x B x C
Inch
Inside Dimensions - Height x Width x Depth - A x B x C
mm
E
Inch
E
mm
F
Inch
F
mm
HD
0.31 Inch
HD
8 mm
J
Inch
J
mm
K
Inch
K
mm
L
Inch
L
mm
M
0.25 Inch
M
6 mm
N
Inch
N
mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models