??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Fiberglass Enclosures, In-Line 22 mm Pushbutton Enclosures - Type 4X Fiberglass Enclosures
Bill of material
PV1MF
Part No.
H - Height
Inch
H - Height
mm
W - Weight
3.81 Inch
W - Weight
97 mm
D - Depth
3.89 Inch
D - Depth
99 mm
Overall Dimensions - Height x Width x Depth - H x W x D
Inch
Overall Dimensions - Height x Width x Depth - H x W x D
mm
A - Height
Inch
A - Height
mm
B - Weight
3.19 Inch
B - Weight
81 mm
C - Depth
3.63 Inch
C - Depth
92 mm
Inside Dimensions - Height x Width x Depth - A x B x C
Inch
Inside Dimensions - Height x Width x Depth - A x B x C
mm
O
Inch
O
mm
I
Inch
I
mm
J
2.50 Inch
J
64 mm
K
Inch
K
mm
L
2.94 Inch
L
75 mm
M
Inch
M
mm
N
2.19 Inch
N
56 mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models