??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4 Free-Standing - Type 4 Panel Enclosures
Bill of material
722518-4FS
Part number
722518-4FS
A - Height
72 Inch
A - Height
1829 mm
B - Width
mm
B - Width
635 mm
C - Depth
Inch
C - Depth
457 mm
D
29.12 Inch
D
740 mm
Enclosure Size - Height x Width x Depth - A x B x C
72.00 x 25.00 x 18.00 Inch
Enclosure Size - Height x Width x Depth - A x B x C
1829 x 635 x 457 mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models