??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Multi-Door Free-Standing with 3-Point Locking - Type 12 / 13 Panel Enclosures
Bill of material
8611214-12FS
Part No.
Description
A - Height
86.00 Inch
A - Height
2184 mm
B - Width
Inch
B - Width
mm
C - Depth
14.00 Inch
C - Depth
356 mm
Enclosure Size - Height x Width x Depth - A x B x C
Inch
Enclosure Size - Height x Width x Depth - A x B x C
mm
DA - Height - A Size
78.00 Inch
DA - Height - A Size
1981 mm
EA - Width - A Size
Inch
EA - Width - A Size
mm
Panel A Size - Height x Width - DA x EA
Inch
Panel A Size - Height x Width - DA x EA
mm
DB - Height - B Size
78.00 Inch
DB - Height - B Size
1981 mm
EB - Width - B Size
70.00 Inch
EB - Width - B Size
1778 mm
Panel B Size - Height x Width - DB x EB
78.00x70.00 Inch
Panel B Size - Height x Width - DB x EB
1981.00x1778.00 mm
Gauge
10
Level of Details
Previews
3D
Dimension
2D
Download CAD models