??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Free-Standing Double-Door Enclosures, Half Panel Accessories - Type 12 / 13 Enclosures
Bill of material
AF6048HP
Part No.
A - Height
Inch
A - Height
mm
B - Width
Inch
B - Width
1114 mm
Panel Size - Height x Width
Inch
Panel Size - Height x Width
mm
C - Depth
Inch
C - Depth
mm
D
21.12 Inch
D
536 mm
Enclosure Size - Height x Width
Inch
Enclosure Size - Height x Width
mm
Gauge
12
Level of Details
Previews
3D
Dimension
2D
Download CAD models