FD30218-12
Eaton B-Line
Electrical Enclosures & Wireway
Disconnect Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4_1213_disc_encl/type_12_fm_disc_enclos_asmtab.prj},{NB=FD30218-12},{A=30.00},{B=21.37},{C=8},{G=14},{E=0.28},{EMM=7},{F=0.50 x 1.50 slot},{FMM=13 x 38 slot},{LOD=},{PPATH=parts/type_12_fm_disc_enclos_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Flange-Mount Disconnect Enclosures - Type 4, 12/13 Disconnect Enclosures
Bill of material
FD30218-12
Part No.
FD30218-12
FD30218-12
A - Height
30.00
30.00
Inch
A - Height
762
762
mm
B - Width
21.37
25.37
21.37
25.37
Inch
B - Width
543
543
mm
C - Depth
8.00
10.00
8.00
10.00
Inch
C - Depth
203
mm
Enclosure Size - Height x Width x Depth - A x B x C
30.00x21.37.00x8.00
30.00x21.37.00x8.00
Inch
Enclosure Size - Height x Width x Depth - A x B x C
762x543x203
762x543x203
mm
Gauge
14
D
4.75
Inch
D
121
mm
E
0.28
Inch
E
7
mm
F
0.50 x 1.50 slot
Inch
F
13 x 38 slot
mm
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型