??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Springmann
Description
Typ 1.2-709 - Welding neck flange DIN 2635 / EN 1092-1 Typ 11 PN 40
Bill of material
1.2-7090-DN100
Order number
1.2-7090
Material
Permissible working temperature
480 °C
Nominal diameter
Outer diameter of shoulder
mm
Flange thickness
mm
Outer diameter
mm
Diameter of the collar
mm
Thickness of the collar
2 mm
Length
mm
Length
mm
Hole circle
mm
Clearance hole
mm
Lug diameter
mm
Edge radius
mm
Lug thickness
mm
PDF datasheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models