??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Springmann
Description
Typ 1.2-703 - Collar with lapped flange DIN 2655 / EN 1092-1 Typ 32+02 PN 25
Bill of material
1.2-7030-DN350
Order number
1.2-7030
Material
Permissible working temperature
480 °C
Nominal diameter
Drill-diameter
mm
Drill-diameter
mm
Flange thickness
mm
Outer diameter
mm
Diameter of the collar
mm
Chamfer
mm
Thickness of the collar
mm
Thickness of the collar
2 mm
Hole circle
mm
Clearance hole
mm
PDF datasheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models