??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HellermannTyton
Description
TY5-Series
Bill of material
HellermannTyton 152-11359
Identification
Manufacturer Type Description
Version
Short Description
Rivet Mount natural
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Nature (NA)
Fixing hole Ø FH
mm
Panel thickness min.
mm
Panel thickness max.
mm
Length L
mm
Number of content units per order unit
100
Minimum order quantity
100
Height H
mm
Width (W)
mm
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Application Tools
Height (H2)
mm
Width (W2)
mm
Length L2
mm
Cable Tie Width max.
mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models