??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Baldor Reliance
Description
TXT - Shaft Mount Speed Reducer
Bill of material
TXT6
Configuration Number
Part Number
Configuration
Gear Case Size
Ratio
Stages of Reduction
Type of Reducer / Bushing
Reducer Style
Bushing Bore Size
Inch
Shaft Keyseat
Inch
Motor Mount Options
Cooling Fan Options
Auxiliary Seal Kit Options
G
Inch
NEMA Motor Frame
Motor Mount E
Inch
Reducer Size
AGMA Code
Actual Ratio
Reducer Body Weight
Bushing Weight
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
H
Inch
J
Inch
K
Inch
L
Inch
M
Inch
N
Inch
O
Inch
P
Inch
Q
Inch
R
Inch
S
Inch
T
Inch
Min. Distance for Bushing Screw Removal
Inch
Torque-Arm Shaft Diameter
Inch
Torque-Arm Shaft Keyseat
Inch
Motor Mount A
0.0000 Inch
Motor Mount B
0.00 Inch
Motor Mount C
0.000 Inch
Motor Mount D
0.000000 Inch
Motor Mount F
0.00 Inch
Motor Mount G
0.00 Inch
Motor Mount H
0.00000 Inch
Motor Mount Stud
Not Available
Motor Mount J
0.000 Inch
Motor Mount K
0.000000 Inch
Motor Mount Weight
0.0
Cooling Fan A
0.00 Inch
Cooling Fan B
0.00 Inch
Cooling Fan C
0.000 Inch
Cooling Fan D
0.000 Inch
Cooling Fan Weight
0
Previews
3D
Dimension
2D
Download CAD models