??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR78AB90-3222AI
Bill of material
A71591-000
Part Number
A71591-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
A71591-000
TE Internal Description
TXR78AB90-3222AI
Alias #
9-1201797-0
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
32
Termination Device Included
TR22AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
78
Adapter Entry Size
22
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
17.5 - 27.9 mm [ .688 - 1.1 in ]
Cable Entry Diameter
.2 - 34.9 mm [ .01 - 1.38 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
Patt 121B
Connector General Specification Number
BS9522 F0032 (AB), VG 95234
プレビュー
3D
2D
ダウンロード(CADデータ)