??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR76AB00-1607AI
Bill of material
192841-000
Part Number
192841-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
192841-000
TE Internal Description
TXR76AB00-1607AI
Alias #
9-1191398-4
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
16
Termination Device Included
TR07AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
76
Adapter Entry Size
7
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
5.6 - 8.9 mm [ .219 - .35 in ]
Cable Entry Diameter
.2 - 11.1 mm [ .01 - .44 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
Patt 105, Patt 603
Connector General Specification Number
BS9522 F0017, BS9522 N0001, MIL-DTL-26482 Series 1 (162GB Amphenol), MIL-DTL-26482 Series 1 (PT Socapex), MIL-DTL-26482 Series 1 (PT Teldix), MIL-DTL-26482 Series 1 (PT-SE Socapex), MIL-DTL-26482 Series 1 (PT-SE Teldix), MIL-DTL-26482 Series 1 (SLPT Deutsch), MIL-DTL-26482 Series 1 (SPT Bendix), MIL-DTL-26482 Series 1 (SPT Socapex), NFL 54 125
Previews
3D
2D
Download CAD models