??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR61AB00-0806AI
Bill of material
568793-000
Part Number
568793-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
568793-000
TE Internal Description
TXR61AB00-0806AI
Alias #
4-1194516-6
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
08, A
Termination Device Included
TR06AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
61
Adapter Entry Size
6
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
4.8 - 7.6 mm [ .188 - .3 in ]
Cable Entry Diameter
.2 - 9.5 mm [ .01 - .38 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
M8151101, M8151103, M8151105, M8151106, M8151121, M8151123, M8151125, M8151126, M8151131, M8151132, M8151133, M8151134, M8151135, M8151136, M8151137, M8151138, M8151141, M8151145, M8151146, M8151149, M8151151, M8151153, M8151155, M8151156
Connector General Specification Number
MIL-C-81511 Series 1Class A,E,F, MIL-C-81511 Series 1Class C,P,T, MIL-C-81511 Series 2Class A,E,F, MIL-C-81511 Series 2Class C,P,T, MIL-C-81511 Series 3 & 4Class A,E,F, MIL-C-81511 Series 3Class A,E,F, MIL-C-81511 Series 4Class A,E,F
Previews
3D
2D
Download CAD models