??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR54AC90-1406AI
Bill of material
048479-000
Part Number
048479-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
048479-000
TE Internal Description
TXR54AC90-1406AI
Alias #
4-1190372-6
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
12, 14, 14S
Termination Device Included
TR06AI
Color
Bright
Backshell Material
Aluminum
Adapter Plating Material
Electroless Nickel (AMS-C-26074)
TE Adapter Code
54
Adapter Entry Size
6
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
4.8 - 7.6 mm [ .188 - .3 in ]
Cable Entry Diameter
.2 - 9.5 mm [ .01 - .38 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Salt Spray Resistance
48 Hr
Connector Detail Specification Number
AS34001, AS34011, AS34041, AS34061, AS34081, AS34091, AS34121, AS34241, AS34461, AS34501, AS34511, AS34541, AS34561, AS34641, AS34671, AS34681, M8372301, M8372302, M8372303, M8372304, M8372305, M8372306, M8372307, M8372308, M8372313, M8372314, M8372336, M8372337, M8372338, M8372339, M8372340, M8372341, M8372342, M8372343, M8372348, M8372349, M8372365, M8372366, M8372367, M8372368, M8372369, M8372371, M8372372, M8372373, M8372374, M8372375, M8372376, M8372377, M8372378, M8372382, M8372383, M8372384, M8372385, M8372386, M8372387, M8372391, M8372392, M8372395, M8372396, M8372397, M8372398, MS3459, MS3470, MS3471, MS3472, MS3474, MS3475, MS3476, NAS 1599, NAS 1641, NAS 1642, NAS 1643, NAS 1650, NAS 1651, NAS 1652, NAS 1653, NAS 1692, NAS 1693, NAS 1694, NAS 1699, NAS 1700, NAS 1701, NAS 1702
Connector General Specification Number
AS50151 Class D,L,U,W Crimp Contact, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class L,W Crimp Contact, AS50151 Crimp Contact, AS81703 Series 3, AS81703 Series 3Class E,L, MIL-DTL-26482 Series 2Class A,L, MIL-DTL-83723 Series IClass A,G,R, MIL-DTL-83723 Series IClass G,R, MIL-DTL-83723 Series IIIClass A,G,K,R, MIL-DTL-83723 Series IIIClass A,G,K,R,S, MIL-DTL-83723 Series IIIClass A,G,R, MIL-DTL-83723 Series IIIClass G,R, MIL-DTL-83723 Series IIIClass G,R,W, MIL-DTL-83723 Series IIIClass S, MIL-DTL-83723 Series IIIIClass H
Anteprime
3D
2D
Download modelli CAD