??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR54AB45-2014AI
Bill of material
003439-000
Part Number
003439-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
003439-000
TE Internal Description
TXR54AB45-2014AI
Alias #
1190026-4
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
45
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
20, 37
Termination Device Included
TR14AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
54
Adapter Entry Size
14
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
11.1 - 17.8 mm [ .438 - .7 in ]
Cable Entry Diameter
.2 - 22.2 mm [ .01 - .88 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
AS34001, AS34011, AS34041, AS34061, AS34081, AS34091, AS34121, AS34241, AS34461, AS34501, AS34511, AS34541, AS34561, AS34641, AS34671, AS34681, M8372301, M8372302, M8372303, M8372304, M8372305, M8372306, M8372307, M8372308, M8372313, M8372314, M8372336, M8372337, M8372338, M8372339, M8372340, M8372341, M8372342, M8372343, M8372348, M8372349, M8372365, M8372366, M8372367, M8372368, M8372369, M8372371, M8372372, M8372373, M8372374, M8372375, M8372376, M8372377, M8372378, M8372382, M8372383, M8372384, M8372385, M8372386, M8372387, M8372391, M8372392, M8372395, M8372396, M8372397, M8372398, MS3459, MS3470, MS3471, MS3472, MS3474, MS3475, MS3476, NAS 1599, NAS 1641, NAS 1642, NAS 1643, NAS 1650, NAS 1651, NAS 1652, NAS 1653, NAS 1692, NAS 1693, NAS 1694, NAS 1699, NAS 1700, NAS 1701, NAS 1702
Connector General Specification Number
AS50151 Class D,L,U,W Crimp Contact, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class L,W Crimp Contact, AS50151 Crimp Contact, AS81703 Series 3, AS81703 Series 3Class E,L, MIL-DTL-26482 Series 2Class A,L, MIL-DTL-83723 Series IClass A,G,R, MIL-DTL-83723 Series IClass G,R, MIL-DTL-83723 Series IIIClass A,G,K,R, MIL-DTL-83723 Series IIIClass A,G,K,R,S, MIL-DTL-83723 Series IIIClass A,G,R, MIL-DTL-83723 Series IIIClass G,R, MIL-DTL-83723 Series IIIClass G,R,W, MIL-DTL-83723 Series IIIClass S, MIL-DTL-83723 Series IIIIClass H
Previews
3D
2D
Download CAD models