??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR47AB00-2010AI
Bill of material
162313-000
Part Number
162313-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
162313-000
TE Internal Description
TXR47AB00-2010AI
Alias #
9-1191171-6
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
20
Termination Device Included
TR10AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
47
Adapter Entry Size
10
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
7.9 - 12.7 mm [ .313 - .5 in ]
Cable Entry Diameter
.2 - 15.9 mm [ .01 - .63 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
Patt 615
Connector General Specification Number
BS9522 F0012, PAN 6433-2, SJT (Amphenol), VG96912 Series I
预览
3D
2D
下载CAD模型