??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR41AC90-0804AI
Bill of material
094737-000
Part Number
094737-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
094737-000
TE Internal Description
TXR41AC90-0804AI
Alias #
3-1190694-3
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
08, 09
Termination Device Included
TR04AI
Color
Bright
Backshell Material
Aluminum
Adapter Plating Material
Electroless Nickel (AMS-C-26074)
TE Adapter Code
41
Adapter Entry Size
4
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
3.2 - 5.1 mm [ .125 - .2 in ]
Cable Entry Diameter
.2 - 6.4 mm [ .01 - .25 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Salt Spray Resistance
48 Hr
Connector Detail Specification Number
MS24266, MS27467, MS27468, MS27472, MS27473, MS27474, MS27479, MS27480, MS27481, MS27484, MS27497, MS27652, MS27653, MS27656, MS27661, MS27665
Connector General Specification Number
MIL-DTL-38999 Series I, MIL-DTL-38999 Series IClass E,P,T, MIL-DTL-38999 Series IClass E,T, MIL-DTL-38999 Series IIClass E,P,T, MIL-DTL-38999 Series IIClass E,T, MIL-DTL-38999 Series IIClass T
Aperçus 3D
3D
2D
Modèles CAO générés