您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
039933-000
TE Connectivity
Connectors
Connector Backshells & Adapters_new
Ruggedized Backshells & Adapters
Powered by
CAD模型選擇
{teconnectivity/connectors/connector_backshellsadapters_new/ruggedized_backshells_and_adapters/039933_000.prj},{NB=039933-000},{PN=039933-000},{ADAPTERANGLE=90},{TEADAPTERCODE=41},{ADAPTERENTRYSIZE=5},{SALTSPRAYRESISTANCEHR=500},{SHA256=/7s46KiYRxpZhhTV/XXTChbjbsILZUx9tCUVg3gW3cg=},{INAME=0399332d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-039933-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR41AB90-0805AI
Bill of material
039933-000
Part Number
039933-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
039933-000
TE Internal Description
TXR41AB90-0805AI
Alias #
5-1190305-7
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
08, 09
Termination Device Included
TR05AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
41
Adapter Entry Size
5
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
4 - 6.4 mm [ .156 - .25 in ]
Cable Entry Diameter
.2 - 7.9 mm [ .01 - .31 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500
Hr
Connector Detail Specification Number
MS24266, MS27467, MS27468, MS27472, MS27473, MS27474, MS27479, MS27480, MS27481, MS27484, MS27497, MS27652, MS27653, MS27656, MS27661, MS27665
Connector General Specification Number
MIL-DTL-38999 Series I, MIL-DTL-38999 Series IClass E,P,T, MIL-DTL-38999 Series IClass E,T, MIL-DTL-38999 Series IIClass E,P,T, MIL-DTL-38999 Series IIClass E,T, MIL-DTL-38999 Series IIClass T
Previews
3D
2D
下載CAD模型
生成CAD模型