??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR40AB90-1806AI
Bill of material
006165-000
Part Number
006165-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
006165-000
TE Internal Description
TXR40AB90-1806AI
Alias #
2-1190047-7
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
19, F
Termination Device Included
TR06AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
40
Adapter Entry Size
6
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
4.8 - 7.6 mm [ .188 - .3 in ]
Cable Entry Diameter
.2 - 9.5 mm [ .01 - .38 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W
Anteprime
3D
2D
Download modelli CAD