??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR40AB00-2224AI
Bill of material
153505-000
Part Number
153505-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
153505-000
TE Internal Description
TXR40AB00-2224AI
Alias #
1-1191109-5
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
23, H
Termination Device Included
TR24AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
40
Adapter Entry Size
24
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
19.1 - 30.5 mm [ .75 - 1.2 in ]
Cable Entry Diameter
.2 - 38.1 mm [ .01 - 1.5 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W
预览
3D
2D
下载CAD模型