??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR32AB00-3222AI2J
Bill of material
D91895-000
Part Number
D91895-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
D91895-000
TE Internal Description
TXR32AB00-3222AI2J
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
32
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
32
Adapter Entry Size
22
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
17.5 - 27.9 mm [ .688 - 1.1 in ]
Cable Entry Diameter
.2 - 34.9 mm [ .01 - 1.38 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
MS17343, MS17344, MS17345, MS17346, MS17347, MS17348
Connector General Specification Number
MIL-DTL-22992 Class C,J,R, MIL-DTL-22992 Class C,R
Previews
3D
2D
Download CAD models