??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR24AB00-1207AI
Bill of material
F48330-000
Part Number
F48330-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
F48330-000
TE Internal Description
TXR24AB00-1207AI
Alias #
1201331-5
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
12
Termination Device Included
TR07AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
24
Adapter Entry Size
7
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
5.6 - 8.9 mm [ .219 - .35 in ]
Cable Entry Diameter
.2 - 11.1 mm [ .01 - .44 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
MS3114, MS3124
Connector General Specification Number
MIL-DTL-26482 Series 1 (2PPN-07 PLessey), MIL-DTL-26482 Series 1 (2PSN-07 PLessey), MIL-DTL-26482 Series 1 (PT07 Bendix), MIL-DTL-26482 Series 1 (PT07SE FKI2), MIL-DTL-26482 Series 1 (SPT07 Various), MIL-DTL-26482 Series 1Class E,F,P, NFL 54 125, PRL 54125
Previews
3D
2D
Download CAD models