??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR21AB90-2216AI
Bill of material
069137-000
Part Number
069137-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
069137-000
TE Internal Description
TXR21AB90-2216AI
Alias #
6-1190520-6
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
22
Termination Device Included
TR16AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
21
Adapter Entry Size
16
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
12.7 - 20.3 mm [ .5 - .8 in ]
Cable Entry Diameter
.2 - 25.4 mm [ .01 - 1 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
MS3110, MS3111, MS3116, MS3120, MS3121, MS3126, MS3128
Connector General Specification Number
MIL-DTL-26482 Series 1Class E,F,J,P
Previews
3D
2D
Download CAD models