??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR21AB00-1608AI
Bill of material
055197-000
Part Number
055197-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
055197-000
TE Internal Description
TXR21AB00-1608AI
Alias #
2-1190421-5
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
16
Termination Device Included
TR08AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
21
Adapter Entry Size
8
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
6.4 - 10.2 mm [ .25 - .4 in ]
Cable Entry Diameter
.2 - 12.7 mm [ .01 - .5 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
MS3110, MS3111, MS3116, MS3120, MS3121, MS3126, MS3128
Connector General Specification Number
MIL-DTL-26482 Series 1Class E,F,J,P
Previews
3D
2D
Download CAD models