??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR18AB90-1404AI
Bill of material
063151-000
Part Number
063151-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
063151-000
TE Internal Description
TXR18AB90-1404AI
Alias #
3-1190477-4
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
14, 14S
Termination Device Included
TR04AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
18
Adapter Entry Size
4
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
3.2 - 5.1 mm [ .125 - .2 in ]
Cable Entry Diameter
.2 - 6.4 mm [ .01 - .25 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
AS31001, AS31011, AS31061, AS31071
Connector General Specification Number
AS50151 Class A,E,F,R Less ENDBELL, Solder Contact
Previews
3D
2D
Download CAD models