??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR18AB00B3214BI
Bill of material
056767-000
Part Number
056767-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
056767-000
TE Internal Description
TXR18AB00B3214BI
Alias #
9-1190431-8
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
32
Termination Device Included
TR14BI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
18
Adapter Entry Size
14
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
11.1 - 17.8 mm [ .438 - .7 in ]
Cable Entry Diameter
.2 - 22.2 mm [ .01 - .88 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
AS31001, AS31011, AS31061, AS31071
Connector General Specification Number
AS50151 Class A,E,F,R Less ENDBELL, Solder Contact
Manufacturer
Bendix - Class A, E & R
Previews
3D
2D
Сваляне на CAD модели