??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR18AB00A2012AI
Bill of material
144880-000
Part Number
144880-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
144880-000
TE Internal Description
TXR18AB00A2012AI
Alias #
1199142-8
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
20
Termination Device Included
TR12AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
18
Adapter Entry Size
12
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
9.5 - 15.2 mm [ .375 - .6 in ]
Cable Entry Diameter
.2 - 19.1 mm [ .01 - .75 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
AS31001, AS31011, AS31061, AS31071
Connector General Specification Number
AS50151 Class A,E,F,R Less ENDBELL, Solder Contact
Manufacturer
Amphenol - Class A
Previews
3D
2D
Baixar modelos em CAD