??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR15AB00-2416AI
Bill of material
067443-000
Part Number
067443-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
067443-000
TE Internal Description
TXR15AB00-2416AI
Alias #
2-1190508-9
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
36
Termination Device Included
TR16AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
15
Adapter Entry Size
16
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
12.7 - 20.3 mm [ .5 - .8 in ]
Cable Entry Diameter
.2 - 25.4 mm [ .01 - 1 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
AS31001, AS31011, AS31061, AS31071, AS31081
Connector General Specification Number
AS50151 Solder Contact with ENDBELL
Previews
3D
2D
Pobierz modele CAD