??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Two Post Seismic Relay Rack, 19" & 23" Panel Mounting, Welded Steel - Network Equipment Racks & Accessories
Bill of material
SB85219084FB
Part No.
Rack Width
Inch
Rack Width
mm
Finish
A Height
Inch
A Height
2134 mm
W Overall Width
Inch
W Overall Width
mm
Mounting Spacing
43
Shipping Weight
Lbs.
Shipping Weight
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models