??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Two-Post Network Equipment Rack, 6" Uprights, 19" & 23" Panel Mounting Customer Premise - Cable Management
Bill of material
SB55608419U6AL
Part No.
Rack Width
Inch
Rack Width
mm
Finish
A - Overall Height
84 Inch
A - Overall Height
2133 mm
B - Overall Width
Inch
B - Overall Width
mm
C - Panel Mounting
Inch
C - Panel Mounting
mm
D - Usable Inside Width
Inch
D - Usable Inside Width
mm
E - Base Anchor Spacing
Inch
E - Base Anchor Spacing
mm
Mounting Spaces
45
Shipping Weight
lbs.
Shipping Weight
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models