??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Two-Post Network Equipment Rack, 3" Uprights, 19" & 23" Panel Mounting, Customer Premise - Network Equipment Racks & Accessories
Bill of material
SB556036XUAL.
Part No.
Rack Width
Inch
Rack Width
mm
Finish
A Height
Inch
A Height
914 mm
B Width
Inch
B Width
mm
C Panel Mounting
Inch
C Panel Mounting
mm
D Usable Inside Width
Inch
D Usable Inside Width
mm
E Base Anchor Spacing
Inch
E Base Anchor Spacing
mm
F Spacing
5.999 Inch
F Spacing
152 mm
Mounting Spacing
17
Shipping Weight
Lbs.
Shipping Weight
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models